Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Special Springs
Description
CA 2500 - Manifold System
Bill of material
CA 2500 - 010 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
B
mm
RC
Reserves stroke
2.5 mm
D
Diameter
70 mm
P
Pressure
110 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
2520 daN
S
Surface
22.9 cm^2
W
Weight
Kg
VERS
2500 mm
FILETTO
Thread dimensions
M 64 x 2
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady