Catalog navigation
Селекция на CAD модел
Налични продукти: 33
HELP_VARIABLE
Company
Special Springs
Description
RT 6600 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT6600-038-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
RD
Rod Diameter
75 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
44.18 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси