Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Special Springs
Description
CR 10700 - Manifold System
Bill of material
CR 10700 - 125 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.8 mm
D
Diameter
130.0 mm
P
Pressure
125 - 150 bar
PMIN
Pressure min.
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
8910 - 10690 daN
S
Surface
70.88 cm^2
W
Weight
Kg
B
135.0 mm
FILETTO
Thread dimensions
M 120 X 2
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices