Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Special Springs
Description
CC 2500 - Manifold System
Bill of material
CC 2500 - 050 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
mm
RC
Reserves stroke
3 mm
D
Diameter
70 mm
P
Pressure
110 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
2520 daN
S
Surface
22.90 cm^2
W
Weight
Kg
B
17.0 mm
FILETTO
Thread dimensions
M 64 x 2
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices