Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
350 Easy Manifold - regulation manifold
Bill of material
39cr350ae
CODE
-
A
275 mm
VERSION
Easy Manifold
SYSTEM
MAXFLOW
350 l/min
W
59 kg
B
180 mm
D
170 mm
F
Ø
151.0 mm
J
12.5 mm
K
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices