Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
210 Linkable - regulation manifold
Bill of material
39cr210an
CODE
-
A
230 mm
VERSION
Linkable
SYSTEM
MAXFLOW
240 l/min
W
44 kg
B
165 mm
D
150 mm
F
Ø
151.0 mm
J
12.5 mm
K
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices